Pillow Type Unit EA966B-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCP…203
・Shaft…17
・H…30.2
・J…95

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCP…203
・Shaft…17
・H…30.2
・J…95