Pillow Type Unit EA966B-30

Pillow Type Unit EA966B-30

【Product Specifications】
・Material-Body: aluminum die castBall: bearing steel
・With eccentric collar
・Nominal UP…000
・Shaft dia.…10
・H…18
・J…53

Part Number

Configured Part Number is shown.

EA966B-30

Part Number
EA966B-30
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966B-30 in the Pillow Type Unit EA966B-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)