Pillow Type Unit EA966B-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body: aluminum die castBall: bearing steel
・With eccentric collar
・Nominal UP…002
・Shaft dia.…15
・H…22
・J…63

【Product Specifications】
・Material-Body: aluminum die castBall: bearing steel
・With eccentric collar
・Nominal UP…002
・Shaft dia.…15
・H…22
・J…63