• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pillow Type Unit EA966B-33

Pillow Type Unit EA966B-33

【Product Specifications】
・Material-Body: aluminum die castBall: bearing steel
・With eccentric collar
・Nominal UP…003
・Shaft dia.…17
・H…24
・J…67

Part Number

Configured Part Number is shown.

EA966B-33

Part Number
EA966B-33
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966B-33 in the Pillow Type Unit EA966B-33 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)