Pillow Type Unit EA966B-34

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body: aluminum die castBall: bearing steel
・With eccentric collar
・Nominal UP…004
・Shaft dia.…20
・H…28
・J…80

【Product Specifications】
・Material-Body: aluminum die castBall: bearing steel
・With eccentric collar
・Nominal UP…004
・Shaft dia.…20
・H…28
・J…80