Pillow Type Unit EA966B-4

Pillow Type Unit EA966B-4

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCP…204
・Shaft…20
・H…33.3
・J…95

Part Number

Configured Part Number is shown.

EA966B-4

Part Number
EA966B-4
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966B-4 in the Pillow Type Unit EA966B-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)