Pillow Type Unit EA966B-5

Pillow Type Unit EA966B-5

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCP…205
・Shaft…25
・H…36.5
・J…105

Part Number

Configured Part Number is shown.

EA966B-5

Part Number
EA966B-5
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966B-5 in the Pillow Type Unit EA966B-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)