Pillow Type Unit EA966B-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCP…207
・Shaft…35
・H…47.6
・J…127

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCP…207
・Shaft…35
・H…47.6
・J…127