Pillow Type Unit EA966B-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCP…209
・Shaft…45
・H…54
・J…146

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCP…209
・Shaft…45
・H…54
・J…146