Diamond-Shaped Flange-Type Unit EA966BB-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCFL…202
・Shaft dia.…15
・J…90

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCFL…202
・Shaft dia.…15
・J…90