Diamond-Shaped Flange-Type Unit EA966BB-22

Diamond-Shaped Flange-Type Unit EA966BB-22

【Product Specifications】
・With eccentric collar
・Material-Body: aluminum die castBall: bearing steel
・Nominal UFL…002
・Shaft dia.…15
・J…53

Part Number

Configured Part Number is shown.

EA966BB-22

Part Number
EA966BB-22
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966BB-22 in the Diamond-Shaped Flange-Type Unit EA966BB-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)