Diamond-Shaped Flange-Type Unit EA966BB-24

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With eccentric collar
・Material-Body: aluminum die castBall: bearing steel
・Nominal UFL…004
・Shaft dia.…20
・J…71

【Product Specifications】
・With eccentric collar
・Material-Body: aluminum die castBall: bearing steel
・Nominal UFL…004
・Shaft dia.…20
・J…71