Diamond-Shaped Flange-Type Unit EA966BB-50

Diamond-Shaped Flange-Type Unit EA966BB-50

【Product Specifications】
・With eccentric collar
・Material-Body: aluminum die cast, Ball: stainless steel
・Nominal MUFL…000
・Shaft dia.…10
・J…45

Part Number

Configured Part Number is shown.

EA966BB-50

Part Number
EA966BB-50
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966BB-50 in the Diamond-Shaped Flange-Type Unit EA966BB-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)