Diamond-Shaped Flange-Type Unit EA966BB-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With eccentric collar
・Material-Body: aluminum die cast, Ball: stainless steel
・Nominal MUFL…001
・Shaft dia.…12
・J…48

【Product Specifications】
・With eccentric collar
・Material-Body: aluminum die cast, Ball: stainless steel
・Nominal MUFL…001
・Shaft dia.…12
・J…48