Square Flange Type Unit EA966BB-62

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCF…202
・Shaft dia.…15
・J…64

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCF…202
・Shaft dia.…15
・J…64