Square Flange Type Unit EA966BB-64

Square Flange Type Unit EA966BB-64

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCF…204
・Shaft dia.…20
・J…64

Part Number

Configured Part Number is shown.

EA966BB-64

Part Number
EA966BB-64
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966BB-64 in the Square Flange Type Unit EA966BB-64 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)