Square Flange Type Unit EA966BB-69

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCF…209
・Shaft dia.…45
・J…105

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCF…209
・Shaft dia.…45
・J…105