Diamond-Shaped Flange-Type Unit EA966BB-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCFL…208
・Shaft dia.…40
・J…144

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCFL…208
・Shaft dia.…40
・J…144