Take-up Type Unit EA966BC-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCT…207
・Shaft…35
・L…129
・H…102
・H1…89

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCT…207
・Shaft…35
・L…129
・H…102
・H1…89