• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (MYT) 22/10/2018. We apologize for the inconvenience.

Separate Collar [Steel] EA966CD-13

Separate Collar [Steel] EA966CD-13

【Product Specifications】
・Separate type
・Material-Steel (S45C)
・ID x OD x Width…35 x 60 x 15

Part Number

Configured Part Number is shown.

EA966CD-13

Part Number
EA966CD-13
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966CD-13 in the Separate Collar [Steel] EA966CD-13 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)