Universal Joint EA966CH-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…12mm
・Length…51mm
・Torque…44.1Nm

【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…12mm
・Length…51mm
・Torque…44.1Nm