Universal Joint EA966CH-16

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…16mm
・Length…69mm
・Torque…98Nm

【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…16mm
・Length…69mm
・Torque…98Nm