Universal Joint EA966CH-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…22mm
・Length…95mm
・Torque…235Nm

【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…22mm
・Length…95mm
・Torque…235Nm