Universal Joint EA966CH-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…8mm
・Length…40mm
・Torque…14.7Nm

【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…8mm
・Length…40mm
・Torque…14.7Nm