Universal Double Joint EA966CJ-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Double function type of EA966CH-6 to -25
・As the product does not need a middle shaft, it can be installed in a narrower area.
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…12mm
・Length…83mm
・Torque…44.1Nm