Female thread rod end EA966DA-12

Female thread rod end EA966DA-12

【Product Specifications】
・Material-housing:carbon steel、bearing:high-carbon chromium steel
・Thread-M12
・Size(mm):A-12, B-16, C-51.6, D-31

Part Number

Configured Part Number is shown.

EA966DA-12

Part Number
EA966DA-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DA-12 in the Female thread rod end EA966DA-12 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)