• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Female thread rod end EA966DA-22

Female thread rod end EA966DA-22

【Product Specifications】
・Material-housing:carbon steel、bearing:high-carbon chromium steel
・Thread-M22
・Size(mm):A-22, B-25, C-84.2, D-54

Part Number

Configured Part Number is shown.

EA966DA-22

Part Number
EA966DA-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DA-22 in the Female thread rod end EA966DA-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)