• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Female thread rod end EA966DB-10

Female thread rod end EA966DB-10

【Product Specifications】
・Material-housing:carbon steel、bearing:high-carbon chromium steel
・Thread-M10
・Size(mm):A-10, B-14, C-45, D-27.5

Part Number

Configured Part Number is shown.

EA966DB-10

Part Number
EA966DB-10
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DB-10 in the Female thread rod end EA966DB-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)