Male thread rod end EA966DC-18

Male thread rod end EA966DC-18

【Product Specifications】
・Material-housing:carbon steel、bearing:carbon steel
・Thread-M18
・Size(mm):A-18, B-23, C-73.8, D-43

Part Number

Configured Part Number is shown.

EA966DC-18

Part Number
EA966DC-18
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DC-18 in the Male thread rod end EA966DC-18 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)