• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Male thread rod end EA966DD-5

Male thread rod end EA966DD-5

【Product Specifications】
・Material-housing:carbon steel、bearing:carbon steel
・Thread-M5
・Size(mm):A-5, B-8, C-34, D-17

Part Number

Configured Part Number is shown.

EA966DD-5

Part Number
EA966DD-5
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DD-5 in the Male thread rod end EA966DD-5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)