Male thread rod end EA966DD-6

Male thread rod end EA966DD-6

【Product Specifications】
・Material-housing:carbon steel、bearing:carbon steel
・Thread-M6
・Size(mm):A-6, B-9, C-38.3, D-18.5

Part Number

Configured Part Number is shown.

EA966DD-6

Part Number
EA966DD-6
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DD-6 in the Male thread rod end EA966DD-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)