Ball Joint (Left-hand screw) EA966DR-12B

Ball Joint (Left-hand screw) EA966DR-12B

【Product Specifications】
・Material-zinc alloy(housing)
・Thread-M12
・Size(mm)-A:50, B:19, C:30

Part Number

Configured Part Number is shown.

EA966DR-12B

Part Number
EA966DR-12B
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DR-12B in the Ball Joint (Left-hand screw) EA966DR-12B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)