• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ball Joint (Right-hand screw) EA966DS-10

Ball Joint (Right-hand screw) EA966DS-10

【Product Specifications】
・Material-zinc alloy(housing)
・Thread-M10
・Size(mm)-A:43, B:17, C:21

Part Number

Configured Part Number is shown.

EA966DS-10

Part Number
EA966DS-10
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DS-10 in the Ball Joint (Right-hand screw) EA966DS-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)