• iPay88 will be under maintenance from 4am to 6am during 22nd to 26th Oct 2018. Please be noted that all payment transaction will not be performed during this maintenance.

Roller Chain EA967E-10

Roller Chain EA967E-10

【Product Specifications】
・Length-3m
・Count…#120
・Pitch…38.10mm
・No. of links…80

Part Number

Configured Part Number is shown.

EA967E-10

Part Number
EA967E-10
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA967E-10 in the Roller Chain EA967E-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)