[Stainless steel] Chain Bolt (Single End Type) EA967ED-40

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Right-hand screw type
・Applicablechain…#40
・Length…60
・Screw…M8 x 36

【Product Specifications】
・Material-Stainless steel
・Right-hand screw type
・Applicablechain…#40
・Length…60
・Screw…M8 x 36