[Steel] Long Chain Bolt (Single End Type) EA967EE-60

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Steel
・Right-hand screw type
・Applicablechain…#60
・Length…136
・Screw…M16 x 100

【Product Specifications】
・Material-Steel
・Right-hand screw type
・Applicablechain…#60
・Length…136
・Screw…M16 x 100