• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Two-Groove] V Pulley (SP Pulley /11U) EA968A-111

[Two-Groove] V Pulley (SP Pulley /11U) EA968A-111

【Product Specifications】
・2 grooves
・Material-Cast iron
・Applicable V belt-B・BX(for standard)、5V・5VX(Thin Width V belt)、SPB(SP belt)
・It can be attached to/removed from/positioned on a shaft with a single hex wrench or socket wrench.
・Safe and certain transmission
・Bushing sold separately
・Size-Datum dia.:190mm, OD.:197mm
・Shape-11U

Part Number

Configured Part Number is shown.

EA968A-111

Part Number
EA968A-111
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968A-111 in the [Two-Groove] V Pulley (SP Pulley /11U) EA968A-111 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)