[Three-Groove] V Pulley (SP Pulley /41UR) EA968A-152

[Three-Groove] V Pulley (SP Pulley /41UR) EA968A-152

【Product Specifications】
・3 grooves
・Material-Cast iron
・Applicable belt-B・BX(For standard)、5V・5VX(Thin widthV belt)、SPB(SP belt)
・It can be attached to/removed from/positioned on a shaft with a single hex wrench or socket wrench.
・Safe and certain transmission
・Size(mm)-Datum dia.:185、OD.:192
・Shape-41UR

Part Number

Configured Part Number is shown.

EA968A-152

Part Number
EA968A-152
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968A-152 in the [Three-Groove] V Pulley (SP Pulley /41UR) EA968A-152 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)