[Two-Groove] V Pulley (SP Pulley /10U) EA968A-41

[Two-Groove] V Pulley (SP Pulley /10U) EA968A-41

【Product Specifications】
・2 grooves
・Material-Cast iron
・Applicable belt-A・AX(For standard)、SPA(SP belt)
・It can be attached to/removed from/positioned on a shaft with a single hex wrench or socket wrench.
・Safe and certain transmission
・Bushing sold separately
・Datum dia.-224mm
・Dia.-229.5mm
・Shape-10U

Part Number

Configured Part Number is shown.

EA968A-41

Part Number
EA968A-41
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968A-41 in the [Two-Groove] V Pulley (SP Pulley /10U) EA968A-41 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)