(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

[Type 1] Bushing (New JIS Key) EA968B-132

[Type 1] Bushing (New JIS Key) EA968B-132

【Product Specifications】
・Safe and certain conclusion
・Can be used to connect with the shaft of every rotation transmission device.
・It makes stepping of shaft, collar, end plate, or bolt unnecessary and provides simple and safe structure.
・Size(mm)-OD.107.92 x 51、shaft hole Dia.-55、parallel key-16 x 10
・Screw size(mm)-Nominal:W5/8"、length:1・1/4"
・Screw-2 pcs

Part Number

Configured Part Number is shown.

EA968B-132

Part Number
EA968B-132
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968B-132 in the [Type 1] Bushing (New JIS Key) EA968B-132 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)