[Type 1] Bushing (New JIS Key) EA968B-135

[Type 1] Bushing (New JIS Key) EA968B-135

【Product Specifications】
・Safe and certain conclusion
・Can be used to connect with the shaft of every rotation transmission device.
・It makes stepping of shaft, collar, end plate, or bolt unnecessary and provides simple and safe structure.
・Size(mm)-OD.107.92 x 51、shaft hole Dia.-70、parallel key-20 x 12
・Screw size(mm)-Nominal:W5/8"、length:1・1/4"
・Screw-2 pcs

Part Number

Configured Part Number is shown.

EA968B-135

Part Number
EA968B-135
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968B-135 in the [Type 1] Bushing (New JIS Key) EA968B-135 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)