[Type 1] Bushing (New JIS Key) EA968B-22

[Type 1] Bushing (New JIS Key) EA968B-22

【Product Specifications】
・Safe and certain conclusion
・Can be used to connect with the shaft of every rotation transmission device.
・It makes stepping of shaft, collar, end plate, or bolt unnecessary and provides safe structure.
・Size(mm)-OD.47.60 x 25、shaft hole Dia.-15、parallel key-5 x 5
・Screw size(mm)-Nominal:W3/8"、length:5/8"
・Screw-2 pcs

Part Number

Configured Part Number is shown.

EA968B-22

Part Number
EA968B-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968B-22 in the [Type 1] Bushing (New JIS Key) EA968B-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)