Double Square-ended Machine Key [Stainless Steel] EA968ZE-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Length-300mm
・Width…5
・Thickness…5

【Product Specifications】
・Material-SUS304
・Length-300mm
・Width…5
・Thickness…5