Flexible Coupling (Set Screw) EA969AC-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Set screw type
・Material-Aluminum alloy
・Rotary and transmission parts that accept decentering, deflection angle and run out between shafts.
・Slit type
・Shaft hole dia.-10 x 10mm
・Body-Dia.20 x 26mm
・Torque-Normal:1N・m、max:2N・m
・Max. RPM-31000rpm