Flexible Coupling (Clamping) EA969BA-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Clamping type
・Material-Aluminum alloy
・Rotary and transmission parts that accept decentering, deflection angle and run out between shafts.
・Slit type
・Because clamping type tightens in such a way as to cover a shaft, slipping is preventedand load on the shaft is reduced.
・Shaft hole dia.-4 x 5mm
・Body-Dia.12 x 18.5mm
・Torque-Normal:0.4N・m、max:0.8N・m
・Max. RPM-52000rpm