Swivel Caster (with Brake) EA986GQ-3

Swivel Caster (with Brake) EA986GQ-3

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -20 to 60℃
・Material-Wheel: TPE (thermo-plastic elastomer) rubber, Fitting: steel
・Specification…Swivelrear brake
・Wheel dia. x Width…125 x 32mm
・Load capacity…120kg
・Overall height…161mm

Part Number

Configured Part Number is shown.

EA986GQ-3

Part Number
EA986GQ-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986GQ-3 in the Swivel Caster (with Brake) EA986GQ-3 series.