Swivel Caster (with Brake) EA986GQ-4

Swivel Caster (with Brake) EA986GQ-4

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -20 to 60℃
・Material-Wheel: TPE (thermo-plastic elastomer) rubber, Fitting: steel
・Specification…Swivelrear brake
・Wheel dia. x Width…150 x 32mm
・Load capacity…110kg
・Overall height…185mm

Part Number

Configured Part Number is shown.

EA986GQ-4

Part Number
EA986GQ-4
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986GQ-4 in the Swivel Caster (with Brake) EA986GQ-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)