Twin-wheel Swivel Caster EA986GR-50

Twin-wheel Swivel Caster EA986GR-50

【Product Specifications】
・Plain bearing
・Heat-proof temperature…-25 to 80℃
・Material…Body: steel (zinc-plated),Wheel: nylon 6
・Specification…Swivel without brake
・Wheel dia. x Width…50 x (18 x 2)mm
・Load capacity…80kg
・Overall height…71mm
・Weight…0.24kg

Part Number

Configured Part Number is shown.

EA986GR-50

Part Number
EA986GR-50
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986GR-50 in the Twin-wheel Swivel Caster EA986GR-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)