Swivel Caster (with Brake) EA986HC-160

Swivel Caster (with Brake) EA986HC-160

【Product Specifications】
・Heat-proof temperature: -25 to 80℃
・Roller bearing
・Material-Fitting: steel, Wheel: solid rubber
・Specification…Swivelfront brake
・Wheel dia. x Width…160 x 40mm
・Load capacity…135kg
・Overall height…195mm

Part Number

Configured Part Number is shown.

EA986HC-160

Part Number
EA986HC-160
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986HC-160 in the Swivel Caster (with Brake) EA986HC-160 series.