Swivel Caster (with Brake) EA986HS-3

Swivel Caster (with Brake) EA986HS-3

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: nylon 6
・Specification…Swivelfront brake
・Wheel dia. x Width…125 x 40mm
・Load capacity…250kg
・Overall height…155mm
・Weight…1.2kg

Part Number

Configured Part Number is shown.

EA986HS-3

Part Number
EA986HS-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986HS-3 in the Swivel Caster (with Brake) EA986HS-3 series.